Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMV LED floodlight
Catalog Number
FMV13LCY/UNV1 76 S891
Product Length/Depth
15.5 IN
Product Height
12 IN
Product Width
7 IN
Product Weight
35.5 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
IEC
IECEx/ATEX
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
LED
Lumens
13000
Lumens Per Watt
117
Mounting Method
Yoke
Material
Die cast aluminum
Color Temperature
Cool white
Wattage
112W
Optical Distribution
7x6
Dimming
Non-dimmable driver
Lens Material
Diffused glass
Equivalent Luminaire
400W
Power Factor
> 0.90
Voltage Rating
100-277 Vac, 108-250 Vdc
Frequency Rating
50/60 Hz
Entry Size
3/4"
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454