Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-1/10
UPC
051712713351
EAN
5027590096478
Product Length/Depth
.35 IN
Product Height
1.46 IN
Product Width
.35 IN
Product Weight
.1 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Type
Time delay
Number of elements
Dual
Connection
Ferrule end x ferrule end
Material
Silver-plated pin
Voltage rating
250 V
Application
Inductive load circuits, electronic circuits
Amperage Rating
0.10A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Supplemental - Midget Pin indicating Fuses.