Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
FPH3070L
Specifications
General specifications
Product Name
Eaton Definite purpose complete molded case circuit breaker
Catalog Number
FPH3070L
UPC
786689056070
Product Length/Depth
7.5 IN
Product Height
6 IN
Product Width
5 IN
Product Weight
5 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
Product specifications
Frame Size
FP-frame
Interrupt Rating
100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac