Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Eaton Definite purpose complete molded case circuit breaker
Catalog Number
FPH3110W
UPC
786685554297
Product Length/Depth
3.38 IN
Product Height
4.13 IN
Product Width
4.13 IN
Product Weight
5 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
Catalog Notes
FP (15-225A), KP (200-400A), LP (450-600A) and MP (700-800A) Frames ship standard without lugs or mounting hardware, offering additional flexibility
Product specifications
Frame Size
FP-frame
Interrupt Rating
100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 25 kAIC at 600 Vac