Select your location

Eaton Definite purpose complete molded case circuit breaker
FPS3030W
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Definite purpose complete molded case circuit breaker
Catalog Number
FPS3030W
UPC
786685554006
Product Length/Depth
3.38 IN
Product Height
6 IN
Product Width
4.13 IN
Product Weight
5 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
Catalog Notes
FP (15-225A), KP (200-400A), LP (450-600A) and MP (700-800A) Frames ship standard without lugs or mounting hardware, offering additional flexibility

Product specifications

Frame Size
FP-frame
Interrupt Rating
65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac
Class
Definite purpose
Type
Complete breaker
Frame
FP-frame
Circuit Breaker Type
FP
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals
Voltage Rating
600 Vac
Amperage Rating
30A
Trip Type
Thermal-magnetic
Number Of Poles
Three-pole