Photo is representative
Download
Eaton SVX/SPX DC Busbars, DC section, SVX/SPX, Bus bars DC, 575 V
Product Name |
Eaton SVX/SPX DC busbars DC-
|
Catalog Number |
FR09043
|
UPC |
786685777405
|
Product Length/Depth |
6.7 in
|
Product Height |
7.9 in
|
Product Width |
16.5 in
|
Product Weight |
2.4 lb
|
Certifications |
UL Listed
|
Series |
SVX/SPX
|