Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G25M31T30
UPC
786685183749
Product Length/Depth
16.5 IN
Product Height
30 IN
Product Width
23 IN
Product Weight
341 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special Features
Electrostatically Shielded
Frame
912B
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS38
Primary Voltage
220 V
Kva Rating
30 kVA
Design
K-20
Secondary Voltage
220Y/127 V
Type
Ventilated transformer
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise