Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G29M28B75CUEELS47
UPC
786680058752
Product Length/Depth
24.67 IN
Product Height
56.17 IN
Product Width
31.44 IN
Product Weight
1680 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient, Low Sound equal to 47 dB

Product specifications

Secondary Voltage
208 Y/120 V
Special Features
Electrostatically Shielded
Frame
917
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS34
Modification 1
Low sound 47 dB
Primary Voltage
208 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
80 °C rise
Volt Ampere Rating
75 kVA