Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G29M28T21CU
UPC
786680075148
Product Length/Depth
16.5 IN
Product Height
30 IN
Product Width
23 IN
Product Weight
323 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Design
K-20
Secondary Voltage
208Y/120 V
Special Features
Electrostatically Shielded
Frame
912B
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS38
Primary Voltage
208 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
22.5 KVA