Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G29M28T45CUEE
UPC
786680111112
Product Length/Depth
22 IN
Product Height
39 IN
Product Width
29 IN
Product Weight
630 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient.

Product specifications

Special Features
Electrostatically shielded
Frame
914D
Tap Size
2 at +2.5% FCAN 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS39
Primary Voltage
208 V
Wiring Connection
283A
Secondary Voltage
208 Y/120 V
Type
Nonlinear ventilated transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
45 kVA