Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G29R47F12EE
UPC
786680080265
Product Length/Depth
30.68 IN
Product Height
62.18 IN
Product Width
31.44 IN
Product Weight
1337 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Product specifications

Secondary Voltage
480 Y/277 V
Special features
Electrostatically Shielded
Frame
918A
Tap size
1 at +5% FCAN, 2 at -5% FCBN
Phase
Three-phase
Weathershield
WS34
Primary voltage
208 V
Frequency rating
60 Hz
Coil material
Aluminum
Temperature rise
115 °C rise
Volt ampere rating
112.5 kVA