Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G44M31T22CU
UPC
786685267005
Product Length/Depth
36.23 IN
Product Height
75 IN
Product Width
44.2 IN
Product Weight
1771 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Design
K-20
Secondary Voltage
220Y/127 V
Special Features
Electrostatically Shielded
Frame
919E
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS35
Primary Voltage
440 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
225 KVA