Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G48D37T45CUEE
UPC
786680093432
Product Length/Depth
22 IN
Product Height
39 IN
Product Width
29 IN
Product Weight
623 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
Nema TP-1 efficient

Product specifications

Secondary Voltage
380 Y/220 V
Special Features
Electrostatically Shielded
Frame
914D
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS39
Primary Voltage
480 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
45 kVA