Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
G48M22T33
UPC
786680090752
Product Length/Depth
36.23 IN
Product Height
75 IN
Product Width
44.2 IN
Product Weight
3073 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Design
K-20
Secondary Voltage
240 V, 120 V
Special Features
Electrostatically Shielded
Frame
920
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS35
Primary Voltage
480 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Volt Ampere Rating
300 KVA