Eaton Bussmann series low voltage british standard fuse, 1000A, AC 550 V, IEC
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
GG1000
|
| UPC |
051712844970
|
| EAN |
5027590022125
|
| Product Length/Depth |
285 mm
|
| Product Height |
122 mm
|
| Product Width |
128 mm
|
| Product Weight |
2767 g
|
| Warranty |
Not Applicable
|
| Compliances |
RoHS Compliant
|
| Product Type |
Low voltage british standard fuse
|
Support from Eaton
Contact information
+1-636-394-2877