Knowledge Search
Download document () of 20
Discontinued

H48M28T15CUEE

Eaton K-Factor nonlinear ventilated transformer, KT-4 (3-phase), PV 480V, Taps: 2 at +2.5% /4 at -2.5%, SV 208Y/120V, 150°C rise w/ 200°C insulation systeam, 15 kVA, Copper windings, EE

A newer version of this product is available:

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H48M28T15CUEE
UPC
786680033940
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
251 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
Nema TP-1 efficient

Physical Attributes

Coil material
Copper
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN

Performance Ratings

Frequency rating
60 Hz
Volt ampere rating
15 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208 Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Special features
Electrostatically Shielded
Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.