Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
H48M28T45CUNV
UPC
786680058790
Product Length/Depth
23.42 IN
Product Height
48.56 IN
Product Width
28.22 IN
Product Weight
917 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Product specifications

Secondary Voltage
208Y/120 V
Design
K-4
Special features
Electrostatically Shielded
Frame
916AN
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Primary voltage
480 V
Frequency rating
60 Hz
Coil material
Copper
Temperature rise
150 °C rise
Volt ampere rating
45 kVA