Download document () of 20
We make what matters work*

HCRK-54

300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets

General specifications

Product Name
Eaton Tripp Lite series retrofit kit
Catalog Number
HCRK-54
UPC
037332142795
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
11.5 in
Product Weight
82 lb
Compliances
RoHS
Certifications
UL 1778
CSA Std. C22.2
IEC 60601-1
Global Catalog
HCRK-54
Product Type
Accessory

Product specifications

Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Audible Alarm
Low Battery Alarm
Cooling Method
Fan
Cord Length
10 ft
DC System Voltage (VDC)
12
Form Factor Supported
Retrofits most standard medical cart configurations
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Output Capacity (Watts)
300
Power Cord Jacket Type
SJT
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Total Outlets
3
Output Receptacles
5-15R
Package Contents
54-amp hour user-replaceable Battery Module and cabling
Remote User Interface (RUI) and cabling
Medical-Grade Mobile Power Supply
Mounting Hardware Kit and owner's manual with warranty information
Product Features
NEMA 5-15P-HG Hospital-Grade
Product Highlights
Adds reliable mobile AC power source to medical carts
Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
Provides UL 60601-1 compliance for connected mobile equipment
Includes mobile power supply, 54 amp-hour user-replaceable battery module, PowerAlert software, remote user interface (RUI) and mounting hardware kit
2 year power module and 6 month battery module limited
Simultaneously powers connected equipment while recharging batteries
Nominal Output Voltage
120V
Form Factor
Retrofits most standard medical cart configurations
Network Monitoring Port
USB

Export product specification

Need product support?

Support from Eaton