Download document () of 20

HMCPE070M2C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 70 A, Three-pole, 480 V, Adjustable, Frame EG, 210-700 A, 600Y/347 V, Series G, Non-aluminum

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCPE070M2C
UPC
786679113684
Product Length/Depth
2.99 in
Product Height
5.5 in
Product Width
3 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Global Catalog
HMCPE070M2C

Product specifications

Amperage Rating
70A
Voltage rating
480 V
Trip Type
T98
Frame size
Frame EG
Magnetic trip range
210-700 A
Voltage - max
600Y/347 V
Series
Series G
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification