Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
HT20P11S50EEZZ
UPC
786680076763
Product Length/Depth
23.84 IN
Product Height
42.03 IN
Product Width
24.22 IN
Product Weight
529 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient, Open type core and coil assembly

Product specifications

Secondary Voltage
120/240 V
Special Features
Electrostatically shielded
Frame
819
Tap Size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Weathershield
WS16
Primary Voltage
240 x 480 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Volt Ampere Rating
50 kVA