Knowledge Search
Download document () of 20
We make what matters work*

HT8DP

Eaton HT800 pushbutton contact block, HT800 series, Watertight and Oiltight, Contact Block, NCLB, Fingerproof

General specifications

Product Name
Eaton HT800 pushbutton contact block
Catalog Number
HT8DP
UPC
786685547282
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
Normally closed late break contact will open after standard NC contact. DC ratings do not apply.
Product Type
Pushbutton accessory

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Contact configuration
NCLB
Options
Fingerproof
Product category
Contact block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.