Knowledge Search
Download document () of 20
We make what matters work*

HT8LEDGF7

30.5 mm, Watertight/Oiltight-HT800, Replacement LED Bulb, 30.5 mm, watertight/oiltight-HT800, Green, Green, Green, 120 Vac/Vdc, 30.5 mm, Replacement LED bulb, HT800, HT800 Series pushbuttons and indicating lights, 120V

General specifications

Product Name
Eaton HT800 pushbutton LED
Catalog Number
HT8LEDGF7
UPC
782113683201
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.02 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
HT800 Series pushbuttons and indicating lights
Type
Pushbutton accessory
Series
HT800
Color
Green
Lens color
Green
Light color
Green
Voltage rating
120 V
Light unit voltage
120 Vac/dc
Product category
Replacement LED bulb
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.