Knowledge Search
Download document () of 20

I52

Eaton strain relief I-Grip, 0.52-0.73" cord diameter, 7.00" mesh length, Galvanized Steel

General specifications

Product Name
Eaton strain relief I-Grip
Catalog Number
I52
UPC
040893650906
Product Length/Depth
8 in
Product Height
0.5 in
Product Width
2.5 in
Product Weight
0.04 lb
Certifications
CSA Certified

Product specifications

Type
Strain relief I-Grip
Cord diameter
0.52-0.73 in
Material
Galvanized Steel
Mesh length
7.00 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.