Download document () of 20
We make what matters work*

IBAR12-20T

Isobar 12-Outlet Network Server Surge Protector, 15 ft. (4.57 m) Cord with L5-20P Plug, 3840 Joules, Diagnostic LEDs, 1U Rackmount

12-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this Isobar® surge protector features a surge protection rating of 3840 joules to defend your sensitive electronic components against even the strongest power surges and spikes.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your network hardware, retail displays, appliances, power tools and other electronics into 12 AC outlets to protect them against dangerous surges, spikes and line noise. Outlets are widely spaced to accommodate bulky power transformers without blocking adjacent outlets.

Isolated Filter Banks Provide Extra Protection against Line Noise

Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. The outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can damage equipment or destroy data.

Includes the Latest Safety Features

Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
IBAR12-20T
UPC
037332100184
Product Length/Depth
4 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
5.4 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
Global Catalog
IBAR12-20T
Product Type
Surge protector

Product specifications

Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
Surge Style
RM - RACKMOUNT
Switches
Red illuminated power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
20
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
EMI / RFI Filtering
40-80 dB
Form Factor
1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported
Immunity
Conforms to IEE 587 / ANSI C62.41
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between front outlets = 38.9mm; Distance between rear outlets = 60.45mm
Outlets Measurement (Center to Center)
Distance between front outlets = 38.9mm; Distance between rear outlets = 60.45mm
Material
Metal
Mounting Details
Includes flanges
Input Plug Type
NEMA L5-20P
Output Receptacles
5-15R
Package Contents
IBAR12-20T Isobar 12-Outlet Surge Protector, 1U Rack-Mount
Owner’s manual
Rack-mounting brackets
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Accessory Included
Diagnostic LED(s)
UL Certified
Metal Case
Product Highlights
15 ft. AC power cord with NEMA L5-20P twist-lock plug
Mounts into 1U of space in EIA-standard 19 in. racks
20A resettable circuit breaker prevents dangerous overloads
Network-grade 3840-joule surge protection rating
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Lifetime limited warranty (Worldwide)
2 NEMA 5-15R and 10 NEMA 5-20R outlets in isolated filter banks
Plug Color
White
AC Suppression Joule Rating
3840
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
AC Suppression Surge Current Rating
96,000 amps
Isolated Filter Banks
Yes
Maximum Surge Amps
150000
Included Mounting Accessory
Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Total Outlets
12

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.