Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Catalog Number
IQ110S41A5CP1
UPC
782116057252
Product Length/Depth
4.31 IN
Product Height
4.31 IN
Product Width
6.7 IN
Product Weight
2 LB
Compliances
EC 1010
Certifications
UL 140758
EN 61010-1

Product specifications

Type
Volt and current measurement
Number of CT inputs
Three-phase
Sensing Voltage
58- 69V line-to-neutral
Power supply voltage
12-48 Vdc