Select your location

Specifications

General specifications

Product Name
Eaton IQ 130 meter
Catalog Number
IQ130MA5540
UPC
786685353951
Product Length/Depth
4.85 IN
Product Height
4.85 IN
Product Width
4.97 IN
Product Weight
2 LB
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Product specifications

Type
Meter (with integral display)
Logging
Min/Max Log
Frequency Rating
50 Hz
Current sensor input
5A
ANSI % Revenue Accuracy
C12.20 (0.5)
Instrumentation
Current Demand
Neutral Current - yes (calculated)
Current & Voltage - 3 Phase Min, Max
Current & Voltage - Per Phase
Power supply voltage
24-48 Vdc