Select your location

Specifications

General specifications

Product Name
Eaton IQ 130 meter
Catalog Number
IQ130MA6112
UPC
786676025096
Product Length/Depth
4.85 IN
Product Height
4.85 IN
Product Width
4.97 IN
Product Weight
2 LB
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Product specifications

Type
Meter (with integral display)
Logging
Min/Max Log
Frequency Rating
60 Hz
Current sensor input
1A
IO Capability
KYZ output
Communications
Modbus TCP
10 / 100 RJ - 45 Ethernet Port
ANSI % Revenue Accuracy
C12.20 (0.5)
Instrumentation
Neutral Current - yes (calculated)
Current & Voltage - Per Phase
Current & Voltage - 3 Phase Min, Max
Current Demand
Power supply voltage
90-265 Vac/dc