Select your location

Specifications

General specifications

Product Name
Eaton IQ 130 meter
Catalog Number
IQ130TA5111
UPC
786685354248
Product Length/Depth
4.85 IN
Product Height
4.85 IN
Product Width
4.93 IN
Product Weight
2 LB
Warranty
1 year
Compliances
CE Marked
Certifications
IEC 687 (0.5% accuracy)
ANSI/IEEE Std C12.20 (0.5% accuracy)

Product specifications

Type
Transducer only (no display)
Logging
Min/Max Log
Frequency Rating
50 Hz
Current sensor input
1A
IO Capability
KYZ output
Communications
Modbus RTU (RS - 485)
ANSI % Revenue Accuracy
C12.20 (0.5)
Instrumentation
Current & Voltage - Per Phase
Current Demand
Current & Voltage - 3 Phase Min, Max
Neutral Current - yes (calculated)
Power supply voltage
90-265 Vac/dc