Download document () of 20
Discontinued

IQ250MA65114

IQ 250 Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, 2 relay outputs/2 status inputs, 4 analog outputs: 2-20 mA

Replacement options:

General specifications

Product Name
Eaton IQ 250 meter
Catalog Number
IQ250MA65114
UPC
786685139050
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Warranty
1 year
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Type
Meter (with integral display)
Memory
None
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Va demand
Power-Real, Reactive, Apparent
Watt Demand
Per Phase Power Factor
Neutral Current
Demand Metering
View current & voltage phasors on display
Current Demand
Current & Voltage - Per Phase
Watts
Logging
Time / date stamp
I/O capability
Digital Input/Output
Analog Input/Output
Communications
Modbus RTU (RS - 485)

Export product specification