Download document () of 20
We make what matters work*

IS1000HG

Isolator Series 120V 1000W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

  • Hospital-grade plug and receptacles
  • Complete line isolation and noise filtering
  • Lowers cumulative leakage current of connected equipment to under 100 microamps
  • TAA-compliant
  • 2-year limited warranty (Worldwide)
  • Floating AC output prevents noise coupling

General specifications

Product Name
Eaton Tripp Lite series isolation transformer
Catalog Number
IS1000HG
UPC
037332116215
Product Length/Depth
12.8 in
Product Height
10.4 in
Product Width
10.7 in
Product Weight
36.8 lb
Warranty
2 year limited
Compliances
RoHS
Certifications
UL Listed
Global Catalog
IS1000HG
Product Type
Isolation transformer

Product specifications

Type
Medical Grade, Low Impedance transformer-based line isolation transformer
Efficiency
96%
Input Voltage
120 VAC
Nominal Voltage / Frequency
120V / 60Hz
Output voltage
120V
Output Amp Capacity
8.8
Cord Length
10 ft
VA / Watt Capacity
1000
Cooling Method
Convection
Form Factors Supported
Tower
Noise Suppression Rating
35-65 dB
Over Current Protection
1 x Thermal, 2 pole, 10 amp
Leakage Current
Less than 100 microamps
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Total Harmonic Distortion
Less than 1%
Total Outlets
4
TAA Compliance
Yes
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Instruction manual with warranty information
IS1000HG Isolation Transformer
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.