Download document () of 20
We make what matters work*
To be discontinued

ISOBAR6DBS

Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal

6-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this Isobar® surge protector features a surge protection rating of 3330 joules to defend your sensitive electronic components against even the strongest power surges and spikes.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your network hardware, retail displays, appliances, power tools and other electronics into 6 AC outlets to protect them against dangerous surges, spikes and line noise. Outlets are widely spaced to accommodate bulky power transformers without blocking adjacent outlets.

Isolated Filter Banks Provide Extra Protection against Line Noise

Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. The outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can damage equipment or destroy data.

Includes the Latest Safety Features

Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
ISOBAR6DBS
UPC
037332011213
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
9 in
Product Weight
2.8 lb
Compliances
RoHS
FCC Part 68
Certifications
UL 1449
UL Listed
UL 497A
cUL Listed
CSA Std. C22.2
Global Catalog
ISOBAR6DBS
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
12
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
EMI / RFI Filtering
40-80 dB
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V - UL verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Gold coaxial cable, 6-ft. (1.83 m)
RJ11 telephone cable, 6-ft. (1.83 m)
ISOBAR6DBS Isobar 6-Outlet Surge Protector, Tel/Coax/Modem, Metal Housing
(4) Outlet safety covers
Owner's manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Telephone/DSL Protection
Diagnostic LED(s)
Cable (Coax) Protection
Mounting Holes or Slots
Automatic Shut-Off
Right-Angle Plug
UL Certified
Metal Case
Product Highlights
2-line 2.2 GHz gold coaxial protection
6 NEMA 5-15R outlets in exclusive isolated filter banks
6 ft. AC power cord with right-angle NEMA 5-15P plug
Network-grade 3330-joule surge protection rating
Coaxial cable/telephone line/modem surge protection
Plug Color
Blue
White
AC Suppression Joule Rating
3330
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Cable (Coax) Protection Details
2 line
Cord Gauge Type
  • 14 gauge
  • SJT
Isolated Filter Banks
Yes
Maximum Surge Amps
135000
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.