Download document () of 20
We make what matters work*

ISOBAR825ULTRA

Isobar 8-Outlet Surge Protector, 25 ft. Cord with Right-Angle Plug, 3840 Joules, Diagnostic LEDs, Metal Housing

8-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this Isobar® surge protector features a surge protection rating of 3840 joules to defend your sensitive electronic components against even the strongest power surges and spikes.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your network hardware, retail displays, appliances, power tools and other electronics into 8 AC outlets to protect them against dangerous surges, spikes and line noise. Outlets are widely spaced to accommodate bulky power transformers without blocking adjacent outlets.

Isolated Filter Banks Provide Extra Protection against Line Noise

Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. The outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can damage equipment or destroy data.

Includes the Latest Safety Features

Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
ISOBAR825ULTRA
UPC
037332138286
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
9 in
Product Weight
3.3 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
Global Catalog
ISOBAR825ULTRA
Product Type
Surge protector

Product specifications

Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
12
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
EMI / RFI Filtering
40-80 dB
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
171.35 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
25 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Gray
Outlet Spacing
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
(4) Outlet safety covers
Owner's manual
ISOBAR825ULTRA Isobar 8-Outlet Surge Protector, 25 ft. Cord, Metal Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
UL Certified
Automatic Shut-Off
Diagnostic LED(s)
Metal Case
Mounting Holes or Slots
Product Highlights
8 NEMA 5-15R outlets in exclusive isolated filter banks
25 ft. AC power cord with right-angle NEMA 5-15P plug
Lifetime limited warranty (Worldwide)
Network-grade 3840-joule surge protection rating
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
12A resettable circuit breaker prevents dangerous overloads
Durable metal housing designed for tough environments
Plug Color
White
AC Suppression Joule Rating
3840
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
AC Suppression Surge Current Rating
97,000 amps (36,000 NM / 61,000 CM)
Cord Gauge Type
  • 14 gauge
  • SJT
Isolated Filter Banks
Yes
Maximum Surge Amps
150000
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.