Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
JG3070CT
UPC
786679108826
Product Length/Depth
4.06 IN
Product Height
10 IN
Product Width
4.13 IN
Product Weight
9.21 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
IEC Rated
UL 489
CSA Certified
CSA Std. C22.2 No. 5
IEC 947-2

Product specifications

Interrupt Rating
14 kAIC at 480 Vac
Class
Engine generator
Accessories
Center tap studs for dual voltage applications
Frame
J-frame
Feed Type
Reverse
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Amperage Rating
70A
Trip Type
Thermal-magnetic
Number Of Poles
Three-pole