Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
JG3200W
UPC
786679269381
Product Length/Depth
12 IN
Product Height
7 IN
Product Width
7 IN
Product Weight
9.21 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 947-2
IEC Rated
UL 489
CSA Certified
UL Listed
CSA Std. C22.2 No. 5

Product specifications

Interrupt Rating
14 kAIC at 480 Vac
Class
Engine generator
Frame
J-frame
Feed Type
Reverse
Generator Rating
72 kVA/58 kW at 240 Vac, 144 kVA/116 kW at 480 Vac, 181 kVA/144 kW at 600 Vac
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Without terminals
Voltage Rating
600 Vac
Amperage Rating
200A
Trip Type
Thermal-magnetic
Number Of Poles
Three-pole