Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
JG3250
UPC
786679197066
Product Length/Depth
12 IN
Product Height
7 IN
Product Width
7 IN
Product Weight
9.21 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
IEC Rated
UL Listed
CSA Certified
UL 489
CSA Std. C22.2 No. 5
UL Listed file E7819
IEC 947-2
QPL17361
Catalog Notes
Includes both line and load terminals

Product specifications

Interrupt Rating
14 kAIC at 480 Vac
Frame
J-frame
Generator Rating
90 kVA/72 kW at 240 Vac, 181 kVA/144 kW at 480 Vac, 226 kVA/181 kW at 600 Vac
Trip Rating
250A
Amperage Rating
250A
Number Of Poles
Three-pole
Class
Engine generator
Type
Engine generator
Feed Type
Reverse
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Trip Type
Thermal-magnetic