Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
JG3250A12S43
UPC
786676021449
Product Length/Depth
12.125 IN
Product Height
6.75 IN
Product Width
6.75 IN
Product Weight
9.7 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
UL 489
IEC 947-2
UL Listed file E7819
CSA Std. C22.2 No. 5
QPL17361

Product specifications

Interrupt Rating
14 kAIC at 480 Vac
Frame
J-frame
Generator Rating
90 kVA/72 kW at 240 Vac, 181 kVA/144 kW at 480 Vac, 226 kVA/181 kW at 600 Vac
Trip Rating
250A
Amperage Rating
250A
Number Of Poles
Three-pole
Class
Engine generator
Type
Engine generator
Feed Type
Reverse
Shunt Trip
12-24V left pigtail opposite
Frequency Rating
60 Hz
Circuit Breaker Frame Type
Complete breaker
Terminals
Line and load
Voltage Rating
600 Vac
Auxiliary Switch
2A-2B same side with right pigtail
Trip Type
Thermal-magnetic