Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JJN fuse
Catalog Number
JJN-60LS
UPC
051712503044
Product Length/Depth
.88 IN
Product Height
.56 IN
Product Width
.56 IN
Product Weight
.3 LB
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant

Product specifications

Fuse indicator
Non-indicating
Class
Class T
Application
Large apartment complexes, multi-family meter stacks, VFD line protection
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class T fuses.