Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JJN fuse
Catalog Number
JJN-70
UPC
051712627702
EAN
5027590508773
Product Length/Depth
.75 IN
Product Height
2.16 IN
Product Width
.001 IN
Product Weight
.78 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
20 kAIC at 160 Vdc
200 kAIC at 300 Vac
Type
Current-limiting, Very Fast Acting Fuse
Connection
Bolted blade end x bolted blade end
Quantity
5
Class
Class T
Voltage rating
300 Vac, 160 Vdc
Application
Large apartment complexes, multi-family meter stacks, VFD line protection
Amperage Rating
70 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class T fuses.