Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-15
UPC
051712630153
Product Length/Depth
2.25 IN
Product Height
.81 IN
Product Width
.81 IN
Product Weight
1.15 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
200 kAIC at 600 Vac
Type
Current-limiting, Fast Acting Fuse
Number of elements
1
Connection
Ferrule end x ferrule end
Quantity
10
Class
Class J
Voltage rating
600 V
Application
Power panelboards, machinery disconnects
Amperage Rating
15 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.