Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-150
UPC
051712631501
Product Length/Depth
5.75 IN
Product Height
1.5 IN
Product Width
1.5 IN
Product Weight
.855 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Fuse indicator
Non Indicating
Interrupt rating
200 kAIC at 600 Vac
Type
Current-limiting, Fast Acting Fuse
Number of elements
1
Connection
Bolted blade end X bolted blade end
Quantity
Carton: 1
Class
Class J
Voltage rating
600 V
Application
Power panelboards, machinery disconnects
Amperage Rating
150A
Diameter
1.5 IN
Packaging Type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.