Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-60-700
UPC
051712697651
Product Length/Depth
2.38 IN
Product Height
1.6 IN
Product Width
1.6 IN
Product Weight
.177 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
200 kAIC at 700 Vac
Type
Current-limiting, Fast Acting Fuse
Number of elements
1
Connection
Ferrule end x ferrule end
Quantity
10
Class
Class J
Voltage rating
700 V
Application
Power panelboards, machinery disconnects
Amperage Rating
60 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.