Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-8
UPC
051712174770
Product Length/Depth
2.25 IN
Product Height
.81 IN
Product Width
.81 IN
Product Weight
1.15 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Product specifications

Fuse indicator
Non Indicating
Interrupt rating
200 kAIC at 600 Vac
Type
Current-limiting, Fast Acting Fuse
Number of elements
1
Connection
Ferrule end X ferrule end
Quantity
Carton: 10
Class
Class J
Voltage rating
600 V
Application
Power panelboards, machinery disconnects
Amperage Rating
8A
Diameter
.81 IN
Packaging Type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuses.