Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-1SR
UPC
051712514576
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.1 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short Circuit Rating
200kA
Type
Modular fuse block
Connection
Philslot Screws/Pressure Plate
Class
Class J
Voltage Rating
600V
Amperage Rating
0-30A
Number of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.