Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-2CHR
UPC
051712620604
Product Length/Depth
3.4 IN
Product Height
2.3 IN
Product Width
2.2 IN
Product Weight
.28895833 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Product specifications

Special Features
Box Lugs with Hex Screws
Interrupt Rating
200 kAIC
Wire Range
2-14 AWG
Color
Black
Conductor Type
Stranded
Connection
Box lug
Conductor Material Rated For
Both
Amperage Rating
30A
Number of Poles
Two-pole
Mounting
DIN rail, panel
Fuse Type
Class J
Short Circuit Rating
200kA RMS Sym.
Accessories
CVR(I)-J-60030
Type
Modular fuse block
Conductor Temperature Rating
75
Impulse Withstand Voltage
200kA RMS Sym.
Operating Temperature
120C
Voltage Rating
600V
Torque Rating
Varies by wire size; Max = 50 lb-in
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.