Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-2MW14
UPC
051712620574
Product Length/Depth
3.4 IN
Product Height
2.3 IN
Product Width
2.2 IN
Product Weight
.31666667 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Product specifications

Special Features
Multi-Wire Load-Side Lug
Interrupt Rating
200 kAIC
Color
Black
Conductor Type
Stranded
Connection
Box lug
Conductor Material Rated For
Both
Amperage Rating
30A
Number of Poles
Two-pole
Mounting
DIN rail, panel
Fuse Type
Class J
Short Circuit Rating
200kA RMS Sym.
Type
Modular fuse block
Conductor Temperature Rating
75
Impulse Withstand Voltage
200kA RMS Sym.
Operating Temperature
120C
Voltage Rating
600V
Torque Rating
Varies by wire size; Max = 50 lb-in
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.