Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-3SR
UPC
051712514590
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.1 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short-circuit rating
200 kA
Type
Modular fuse block
Connection
Philslot screws/pressure plate
Class
Class J
Voltage rating
600 V
Amperage Rating
0-30A
Number of Poles
Three-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.