Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60060-2MW12
UPC
051712620666
Product Length/Depth
3.7 IN
Product Height
2.6 IN
Product Width
3 IN
Product Weight
.475 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Product specifications

Special Features
Multi-Wire Line-Side Lug
Interrupt Rating
200 kAIC
Wire Range
#2-14 AWG Cu, #2-8 AWG Al
Color
Black
Conductor Type
Stranded
Connection
Box lug
Conductor Material Rated For
Both
Amperage Rating
60A
Number of Poles
Two-pole
Mounting
DIN rail, panel
Fuse Type
Class J
Short Circuit Rating
200kA RMS Sym.
Accessories
CVR(I)-J-60060
Type
Modular fuse block
Conductor Temperature Rating
75
Impulse Withstand Voltage
200kA RMS Sym.
Operating Temperature
120C
Voltage Rating
600V
Torque Rating
Varies by wire size; Max = 50 lb-in
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.