Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60100-1MW14
UPC
051712491075
Product Length/Depth
5.37 IN
Product Height
3 IN
Product Width
1.98 IN
Product Weight
.33 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short Circuit Rating
200kA
Type
Modular fuse block
Class
Class J
Voltage Rating
600V
Amperage Rating
70-100A
Number of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.