Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60100-2CR
UPC
051712391252
Product Length/Depth
5.38 IN
Product Height
2.95 IN
Product Width
4.6 IN
Product Weight
.63 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short Circuit Rating
200kA
Interrupt Rating
200 kAIC
Type
Modular fuse block
Connection
Knife Blade End X Knife Blade End
Class
Class J
Voltage Rating
600V
Amperage Rating
70-100A
Number of Poles
Two-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.