Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60100-3CR
UPC
051712391269
Product Length/Depth
5.4 IN
Product Height
2.95 IN
Product Width
5.93 IN
Product Weight
.95 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Type
Modular fuse block
Connection
Knife blade end x knife blade end
Class
Class J
Voltage rating
600 V
Amperage Rating
70-100A
Number of Poles
Three-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class J fuse blocks and holders.